Server telescopic slides for IT rack systems and IT racks
Model No. 3659.191
Product Lifecycle
Active
Product details
Ensure optimum access to the servers, even when built-in. For servers with a maximum width of 430 mm.
More on the product
Create PDF of this page+ Product description
Design: | For 573.65 - 701.65 mm distance between levels |
---|---|
Product description: | Ensure optimum access to the servers, even when built-in. For servers with a maximum width of 430 mm. |
Material: | Sheet steel |
Load capacity: | 30 kg |
Note: | Only in conjunction with L-shaped mounting angles |
To fit: |
Enclosure type: TS TS IT VX VX IT Depth: = 800 mm |
Packs of: | 2 pc(s). |
Weight/pack: | 1,57 kg |
Customs tariff number: | 73269098 |
EAN: | 4028177964938 |
ETIM 7.0: | EC002620 |
ECLASS 8.0: | 27189261 |
Product description: | Server telescopic slides for TS, TS IT, VX, VX IT, for depth 800 mm, extension piece: 573 mm, for servers max. 430 mm wide |
+ Downloads / CAD
Documentation: |
Instructions:
DE, EN, FR
|
---|