More on the product
Create PDF of this page+ Product description
Product description: | For rack mounting, suspended between two bayed enclosures. With one Ø 40 mm hole in the left-hand and right-hand corner areas for inserting cables, conduits etc. These drilled holes may be sealed with the enclosed cover caps. |
---|---|
Benefits: | Simply slides into position |
Material: | Sheet steel, zinc-plated |
Supply includes: |
Partition 2 cover caps |
To fit: |
Enclosure type: VX IT Height: = 2,200 mm Depth: = 1,000 mm |
Assembly instruction: | A baying gap of 3 mm is required to insert the partition |
Note: |
Use baying connector, external, 3 mm Not suitable for use in conjunction with a baying seal Any seals that may be present must be removed prior to installation |
IP protection category to IEC 60 529: | IP 20 (with fitted cover caps) |
Packs of: | 1 pc(s). |
Weight/pack: | 29,5 kg |
Customs tariff number: | 94039910 |
EAN: | 4028177954878 |
ETIM 7.0: | EC002525 |
ECLASS 8.0: | 27189234 |
Product description: | Partition, one-piece, insertable for VX IT, suspended between two bayed enclosures. For enclosure height 2,200 mm, for enclosure depth 1,000 mm, sheet steel, zinc-plated |
+ Downloads / CAD
Documentation: |
Instructions:
DE, EN, FR
|
---|