Product details
If required, the optional stabiliser for the VX IT may be retrofitted in situ at any time.
More on the product
Create PDF of this page+ Product description
Product description: | If required, the optional stabiliser for the VX IT may be retrofitted in situ at any time. With the front door open, simply snap onto the vertical sections of the enclosure frame and level to match the enclosure height. This enlarges the enclosure’s footprint and makes it less likely to tip over when installed components are withdrawn from the enclosure or fitted in the front. It can be used as a mobile alternative if the enclosures cannot be screw-fastened to the floor or secured in an enclosure suite. After installation, simply remove the stabiliser again. The stabiliser may be used on the enclosure frame without bottom-mounting and in combination with levelling feet or a base/plinth up to 200 mm high. The striking signal-red spray-finish draws attention to this trip hazard. |
---|---|
Material: | Sheet steel, spray finished in RAL 3001 (signal red) |
Supply includes: | 2 levelling stabilisers with fast, tool-free installation |
Load capacity: | Max. extension weight: 200 kg, point of gravity 250 mm from the enclosure front |
To fit: | Enclosure type: VX IT |
Packs of: | 2 pc(s). |
Weight/pack: | 6,44 kg |
Customs tariff number: | 73269098 |
EAN: | 4028177952461 |
ETIM 7.0: | EC000721 |
ECLASS 8.0: | 27182003 |
Product description: | Stabiliser for VX IT. The pull-out stabiliser is quickly and easily retrofitted to the lower enclosure frame of the racks and extended only when necessary. |
+ Downloads / CAD
Documentation: |
Instructions:
DE, EN, FR
|
---|
+ Tender texts
Stabilisier for VX IT
Article number: 5301.325
The VX IT stabilisier can be retrofitted at the installation site at an
time. It increases the footprint of the cabinet and thus reduces the
tilting moment when components are pulled out of the cabinet or mounted
in front of it. It serves as a mobile alternative if the enclosures
cannot be bolted to the floor or fixed in a cabinet row.
The anti-tipper can be installed on the enclosure frame without a base
and in combination with leveling feet or a base up to 200 mm high.
Material: painted sheet steel
Color: RAL 3001 (signal red)
Scope of delivery:
2 leveling anti-tilt feet, with quick mounting without tools
Article number: 5301.325
The VX IT stabilisier can be retrofitted at the installation site at an
time. It increases the footprint of the cabinet and thus reduces the
tilting moment when components are pulled out of the cabinet or mounted
in front of it. It serves as a mobile alternative if the enclosures
cannot be bolted to the floor or fixed in a cabinet row.
The anti-tipper can be installed on the enclosure frame without a base
and in combination with leveling feet or a base up to 200 mm high.
Material: painted sheet steel
Color: RAL 3001 (signal red)
Scope of delivery:
2 leveling anti-tilt feet, with quick mounting without tools