PDU managed

Model No. 7979.436

  Product Lifecycle  
Active
  • PDU managed
  • PDU managed
    Product details

    High-end IT rack power distribution with energy measurement and monitoring functions for each individual output slot. Input with CEE connector (16 A/32 A) with C13 and C19 outputs.

    + Product description

    Product description: High-end power distribution in a compact design for IT network and server racks. Depending on the design, they come with an extensive range of management functions for energy measurement and monitoring.
    Benefits: For vertical mounting, it may be attached in the zero-U space of the Rittal VX IT or TS IT rack with no need for tools
    Colour coding of phases and fuse circuits (L1=pink, L2=black, L3=white)
    Tool-free divider kit for VX IT
    PDU self-supplied, no external power supply required
    Measurement accuracy ± 1% (kWh) to EN 62 053-21
    Programmable startup behaviour following voltage recovery (on/off/last status)
    Programmable switching behaviour (time/programmable logic)
    Integral real-time clock with battery buffering (max. 10 years, battery replaceable)
    Integral electromagnetic buzzer for acoustic alarms
    Adjustable limit values (warning/alarm) for current, voltage, output, individual settings for each output slot
    Technical specifications: Display/controller unit in the PDU enclosure rotatable through 180° and replaceable
    Integral, fully-redundant power pack, power supply from all phases
    Error-tolerant PDU power supply redundant across all phases
    Voltage V, current A, frequency Hz
    Active power, active energy, apparent power, apparent energy
    Power factor (cosPhi) and phase angle
    Zero conductor current measurement/load imbalance detection
    Fuse monitoring for PDUs with integral fuse
    Bright TFT display, 128 x 128 pixels (RGB) with back-lighting and energy-saving mode to display output data and basic PDU configuration
    Position sensors for display rotation and correct PDU representation on the website
    Multi-colour LEDs (green/amber/red) to indicate switching states and limits per individual output slot
    Power LED to indicate voltage
    Power-saving design, minimal intrinsic power consumption
    Material: Aluminium section, black anodised
    Slots: Plastic
    Supply includes: Assembly parts
    Options: Type 3 overvoltage protection with interchangeable arresters while operational, with status monitoring, suitable for integration into PDU enclosure
    Residual current measurement (type B) per infeed/phase/fuse
    Monitoring of the optionally available overvoltage protection
    CMC III CAN bus sensors may be connected for ambient monitoring, max. 16 sensors
    Other enclosure colours are available
    Measurement functions, description: Emergency power supply to PDU web server via PoE, sequential disconnection of the outputs
    Switching function per output slot
    Avoids overload peaks: Sequential activation of the outputs following voltage recovery
    Relay states are saved even in the event of a power failure
    Bistable relays: Low current consumption and high switching capacity, also suitable for higher starting currents up to max. 300 A
    Grouping: Joint switching of multiple outputs
    Measurement per phase or infeed
    Plus measurement per output slot
    Powerful CPU (ARM Cortex A8)
    Digital input (floating contact)
    Additional alarm output/relay output (changeover contact)
    Dimensions: Width: 44 mm
    Depth: 70 mm
    Length: 1,495 mm
    No. of sockets and type: 24 x C13 / 6 x C19
    Sockets: 24 x C 13
    6 x C 19
    Rated operating voltage: 400 V (AC)
    Rated current (max.): 16 A
    Power consumption: 11 kW
    Infeeds: Qty.: 1
    Phases per infeed: 3~
    Length of connection cable: 3 m
    Type of electrical connection: CEE
    Interfaces: Fully redundant Ethernet interface 10/100/1000 Mbit/s (2x RJ45, 1x with PoE)
    USB 2.0 port (USB-A) for mass configuration, firmware updates & data logging
    CAN bus interface (RJ 45) for a maximum of 8 ambient sensors
    Serial interface RS232 (RJ12) for LTE unit, scripting, CLI
    Use of own certificates/TLS 1.2
    E-mail forwarding in case of alarm (SMTP)
    User administration including rights management
    LDAP(S)/Radius/Active Directory connection
    Syslog server connection (max. 2 servers)
    Fully redundant monitoring via 2nd network
    Directives: EMC Directive 2014/30/EU
    Low Voltage Directive 2014/35/EU
    Standards: EN 62368-1
    EN 61000-3
    EN 61000-4
    EN 61000-6
    EN 62053-21
    Protocols: Web server (HTTP, HTTPS, SSL) SSH, Telnet, NTP
    TCP/IP v4 & v6, DHCP, DNS
    SNMP v1, v2c & v3, Modbus/TCP, OPC-UA
    MIB for linking into 3rd party DCIM software
    FTP/SFTP (update/file transfer)
    Operating temperature range: 5 °C...50 °C
    Ambient humidity (non-condensing): 10...95 %
    Storage temperature range: -20 °C...70 °C
    To fit: Enclosure type: VX IT enclosure frame: ≥ 1,800 mm
    Enclosure type: VX IT 19" mounting angles: ≥ 1,800 mm
    Packs of: 1 pc(s).
    Weight/pack: 6,02 kg
    Customs tariff number: 85366990
    EAN: 4028177948204
    ETIM 8: EC002762
    ETIM 7.0: EC000330
    ECLASS 8.0: 27142604
    Product description: DK PDU international, managed, high-end power distribution incl. energy measurement, switching and monitoring functions per output slot, with network interface and display, WLD: 44x1495x70 mm, IEC 60 320: 24x C13 + 6x C19

    + Approvals

    Declerations:
    Declaration of conformity: 
    CS DE, EN

    + Downloads / CAD

    Data Sheets:
    Technical details: 
    DE EN
    Technical details 2: 
    DE EN
    Visio Shapes: 
    DE
    Documentation:
    Additional instructions: 
    DE EN FR RU
    Instructions: 
    DE EN ES
    Quick guide: 
    DE, EN, FR

    + Add accessories

    + Tender texts

    Compact power distributor for deployment in IT server
    and network enclosures. Vertical installation in the
    Zero-U space using the supplied universal brackets for
    common IT racks. Suitable for tool-free quick assembly
    in the Rittal VX IT and TS IT racks using the special
    supplied plug-%-play fastener. Robust aluminium housing
    with permanently mounted output slots, IEC 60320/C13 or
    IEC 60320/C19 as well as CEE 7/3 (earthing-pin) and
    BS 1363 (UK), depending on the type
    (see below for details). The IEC C13 / C19
    output slots can be protected with a lock against
    unintentional removal of the connectors. Unused slots
    can be closed wicht slot covers available as
    accessories.This precludes an unintentional overloading
    of individual phases an circuits. The fuse circuits and
    phases are colour-coded for multiphase PDU variants.
    A fixed-mounted connection cable with IEC C20 or CEE
    connector appropriate for the variant makes the PDU
    available for immediate deployment.
    The PDU managed has extensive measurement and switching
    functions for the current and power monitoring of each
    output slot. The integral TFT colour display enables
    the basic configuration setting and quick access to
    the electrical consumption data. Two Gigabit network
    interfaces and the integrated Web server allow remote
    access and data transmission using various protocols.
    The consumption parameters can be forwarded to a DCIM
    software via SNMP, OPC-UA, Modbus/TCP. For monitoring
    the ambient parameters, up to 16 sensors (for example
    temperature / humidity / smoke / leakage / access)
    as well as VX IT and TS IT handle systems from the CMC
    accessories program can be connected to the CAN sensor
    interface.
    Optinally, an overvoltage protection module (type3) can
    be placed on the PDU at the infeed; the overvoltage
    protection module is equipped with arrestors that can
    be replaced during operation. For intelligent PDUs, the
    status is monitored via the network interface, the PDU
    basic has a floating alarm contact for monitoring the
    overvoltage protection. As option, intelligent PDU
    variants can be supplied with an AC/DC sensitive
    residual current measurement (RCM type B) with up to 6
    measurement points. This changes the PDU length and the
    number of installed slots for each standard length.
    The warranty for proper operation is 24 months.
    Technical specifications managed
    Input voltage range (L1-L2-L3/N/PE): 400 VAC, 50-60Hz
    input current: 16A
    No. of phases: 3
    Marking of phases (3-phase PDU only L1, L2, L3):
    Rittal Power Pink, black, white
    Number of slots type IEC 60320/C13 (total): 24
    Number of slots type IEC 60320/C13
    (per phase/fuse): 8
    Number of slots type IEC 60320/C19 (total): 6
    Number of slots type IEC 60320/C19
    (per phase/fuse): 2
    Number of slots type CEE 7/3 (total): -
    Number of slots type CEE 7/3
    (per phase/fuse): -
    No. of circuit brakers: -
    Hydraulic-magnetic protective circuit-breaker: 16 A
    Slots individually switchable: Yes
    Connector PDU input:
    IEC 60309 / CEE (3L+N+PE, 6h)
    Length of connection cable: 3m
    Connection cable type: H05-VV
    No. of wires: 5
    Cable cross-section: 2,5mm²
    PDU housing width: 44mm
    PDU housing depth: 70mm
    PDU housing height: 1495mm
    PDU material: Aluminium, anodised, in RAL 9005 (black)<(>,<)>
    other colours available on request
    PDU mounting adaptor (VX IT / TS IT) –Mounting options:
    Frame + Zero-U space + cable route
    Measurement functions: Measurement per output or slot
    Switching function: Switching per output slot
    Values recorded (per phase): Voltage (V), current (A)<(>,<)>
    frequency (Hz), Active power (kW), avtive energy (kWh)
    apparent power (kVA), apparent energy (kWAh)
    reactive power (var), power factor<(>,<)>
    THD (voltage and current) for 3 phases<(>,<)>
    Crest factor for single-phase<(>,<)>
    Neutral conductor current measurement
    fuse monitoring (at 32 A); optional:
    Residual current monitoring (RCM): AC + DC (RCM type B)
    max. 6 measurement points per PDU possible
    (input / per phase / per fuse)
    0 mA – 100 mA je RCM
    Voltage measurement range: 90 - 255 V
    Voltage resolution: 0.1 V
    Current measurement range: 0 - 32 A
    Current resolution: 0.1 A
    Measurement accuracy: 1 %
    Freely settable limit values per slot
    for (warning/alarm): Voltage, current, power: yes
    Operating hours meter: Yes
    Controllerboard:can be rotated
    and replaced during operation
    Display: TFT, RGB 128x128 pixels
    Network interface: 2x RJ45, per 10/100/1000 MBit/s
    Supported protocols: IPv4 / IPv6<(>,<)>
    integral web server, HTTP, HTTPS, SSL, SSH<(>,<)>
    NTP, Telnet, TCP/IP v4 und v6, DHCP, DNS, NTP<(>,<)>
    Syslog, SNMP v1, v2c und v3, Traps<(>,<)>
    OPC-UA, Modbus/TCP<(>,<)>
    FTP/SFTP (update/file transfer)<(>,<)>
    E-mail forwarding (SMTP)
    User administration including rights management: Yes
    LDAP(S)/Radius connection: Yes
    USB port for firmware update
    and data logging functions: Yes
    Initial commissioning / mass configuration:
    yes, with predefined CSV file
    CAN bus interface: RJ45, for connecting 16 sensors
    CAN sensor types: Temperature<(>,<)>
    temperature/humidity (combined),infrared access sensor<(>,<)>
    leakage,ariflow,EFD, NH measurement module, smoke alarm
    vandalism, differential pressure<(>,<)>
    VX IT / TS IT handle system
    Plug & play drivers - Rittal RiZone DCIM software: Yes
    Digital input: 1
    Alarm relay: 48 V DC/2 A
    Acoustic signal encoder
    Serial interface:
    RS232 (e.g. for LTE unit 7030.571)
    Conformity: CE
    Standards:
    Safety: EN 62368
    EMV:
    EN 55022 / B
    EN 61000-4-2
    EN 61000-4-3
    EN 61000-6-2
    EN 61000-6-3
    Low Voltage Directive: 2014/35/EU
    EMC Directive: 2014/30/EU
    MTBF (at 40°C) 100.000 hours
    Protection category: IP20 (EN 60529)
    Protection class: Class 1
    Pollution degree: 2
    Overvoltage category: II
    Environmental properties: 2011/65/EU (RoHS 2), WEEE
    Storage temperature: -20°C to +70°C
    Ambient temperature: +5°C to +50°C
    Ambient humidity: 10-95% rel. humidity, non-condensing
    Betriebshöhe (max.ü.NN.): 3000m
    Connector lock for C14 and C20 connectors: 1x
    (further connector locks optional - DK 7979.020)
    Covers C13 (optional accessory): DK 7955.010
    Covers C19 (optional accessory): DK 7955.015
    Warranty: 24 months
    Type: Rittal PDU managed Model No.: DK 7979.436

     PDU managed

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close