Top-mounting module for VX

Model No. 8618.531

  Product Lifecycle  
Active
  • Top-mounting module for VX
    Product details

    As a cable chamber for cable infeed from above or for power distribution with busbar systems across bayed enclosures. The cover plate supplied as standard is used to finish off at the top.

    + Also required

    + Product description

    Product description: As a cable chamber for cable infeed from above or for power distribution with busbar systems across bayed enclosures. The cover plate supplied as standard is used to finish off at the top.
    Material: Sheet steel, 1.5 mm
    Surface finish: Spray-finished, textured paint
    Colour: RAL 7035
    Supply includes: Frame module
    2 trim panels front/rear
    8 retainers with automatic potential equalisation
    Assembly parts
    Dimensions: Height: 200 mm
    IP protection category to IEC 60 529: IP 55
    Type rating to UL 50E: Type 1, 12
    To fit: Enclosure type: VX
    Width: = 1,200 mm
    Depth: = 600 mm
    Packs of: 1 pc(s).
    Weight/pack: 17,3 kg
    Customs tariff number: 94039910
    EAN: 4028177957589
    ETIM 7.0: EC000744
    ECLASS 8.0: 27182405
    Product description: VX Top mounting module, for WD: 1200x600 mm

    + Approvals

    Approvals:
    UL + C-UL (listed): 
    EN
    UL + C-UL - FTTA: 
    EN

    + Downloads / CAD

    Documentation:
    Instructions: 
    DE, EN, FR

    + Add accessories

     Top-mounting module for VX

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close