Product details
For EMC-compliant shielding of the baying point in conjunction with external baying connector.1
More on the product
Create PDF of this page+ Also required
+ Product description
Product description: | For EMC-compliant shielding of the baying point in conjunction with external baying connector. |
---|---|
Supply includes: | 1 roll = 8 m |
Length: | 8.000 mm |
Dimensions: |
Width: 40 mm Length: 8,000 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 0,7 kg |
Customs tariff number: | 84841000 |
EAN: | 4028177947238 |
ETIM 7.0: | EC002620 |
ECLASS 8.0: | 27189261 |
Product description: | VX EMC shielding seal |
+ Downloads / CAD
Documentation: |
Info sheet:
DE, EN
|
---|