Product details
For enclosures without roof plate and in exchange for the standard roof in other enclosures.
More on the product
Create PDF of this page+ Product description
Product description: | For enclosures without roof plate and in exchange for the standard roof. |
---|---|
Material: | Sheet steel, 1.5 mm |
Surface finish: | Textured paint |
Colour: | RAL 7035 |
Supply includes: | Assembly parts |
To fit: |
Width: = 600 mm Depth: = 600 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 5,56 kg |
Customs tariff number: | 94032080 |
EAN: | 4028177926813 |
ETIM 7.0: | EC000744 |
ECLASS 8.0: | 27182405 |
Product description: | SV Roof plate for VX, width x depth 600x600 mm, IP 55 |
+ Approvals
Declerations: |
---|
+ Downloads / CAD
Documentation: |
Instructions:
DE, EN, FR
|
---|