Product details
For enclosures without roof plate and in exchange for the standard roof in other enclosures.
More on the product
Create PDF of this page+ Product description
Product description: | For enclosures without roof plate and in exchange for the standard roof. |
---|---|
Material: | Sheet steel, 1.5 mm |
Surface finish: | Textured paint |
Colour: | RAL 7035 |
Supply includes: | Assembly parts |
Build-up height: | 72 mm |
To fit: |
Width: = 1,200 mm Depth: = 800 mm |
Packs of: | 1 pc(s). |
Weight/pack: | 15,7 kg |
Customs tariff number: | 94039910 |
EAN: | 4028177926653 |
ETIM 7.0: | EC000744 |
ECLASS 8.0: | 27182405 |
Product description: | VX Roof plate, Wdepth 1200x800 mm, IP 2X, H: 72 mm, with ventilation hole |