PLS special busbars E-Cu

Article number: SV 3526.000

Lengths range from 495 mm to 2400 mm.

Article number:
SV 3526.000
Material
E-Cu
Bar thickness
5 mm
Cross-section
300 mm²
Length
1,095 mm
Note
May be cut individually to required length
Busbar type
Busbar E-Cu
To fit busbar system
PLS 800
Dimensions
Length: 1,095 mm
To fit
Width: = 1,200 mm
Packs of
3 pc(s).
Weight/pack
8.52 kg
Copper weight (kg per piece)
2.84
Customs tariff number
74071000
EAN
4028177043725
ETIM 7.0
EC001522
ECLASS 8.0
27370303
Product description
SV PLS special busbar E-Cu, L: 1095 mm, PLS 800, bar thickness: 5 mm, 300 mm² bar cross-section
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
PLS special busbar E-Cu 800 A
Bar thickness: 5 mm
Rated current: 800 A
Cross-section: 300 mm2
Length: 1095 mm
Enclosure width: 1200 mm
(Rittal PS/TS/ES enclosure systems)