Metal filter for cooling units, climate control door, section door, air-air heat exchangers and chillers
Article no.: SK 3294200
We recommend the use of washable metal filters, particularly in environments with dusty or oily ambient air. If air or steam condenses on the metal surfaces, any particles that may be present will adhere to the metal and are easily washed out with water or grease-dissolving detergents.
- Article no.:
- SK 3294200
- Product description
- Particularly when cooling units are used in dusty and oily environments, it is advisable to use washable metal filters. If air or steam condenses on the metal surfaces, any particles present will adhere to the metal, and can easily be washed out with water or grease-dissolving detergents.
- Material
- Aluminium
- Dimensions
- Width: 300 mm
Height: 328 mm
Depth: 10 mm - Packs of
- 1 pc(s).
- Net weight
- 0.35 kg
- Gross weight
- 0.4 kg
- Customs tariff number
- 76169990
- EAN
- 4028177041011
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Certificates
- EAC
- Documentation
- Info sheet