Busbar support for fuse-switch disconnector section

Article number: SV 9674.415

Busbar support for the distribution busbar system of the fuse-switch disconnector section.

Article number:
SV 9674.415
Product description
Busbar support for the distribution busbar system of the fuse-switch disconnector section.
Material
Duroplastic polyester
Supply includes
Mounting bracket and screws
To fit busbars
Flat copper busbars
To fit busbars
Width: 50
Height: 10 mm
Number of poles
3-pole
4-pole
Packs of
1 pc(s).
Net weight
1.1 kg
Gross weight
1.124 kg
Customs tariff number
85469010
EAN
4028177613447
ETIM 9
EC001900
ECLASS 8.0
27400613
Product description
SV Busbar support, for busbar WH: 50x10 mm, (fuse-switch disconnector section)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
General technical information