- Article no.:
- AS 4051022
- Product description
- The electro-pneumatic insulation stripping and crimping centre with double magazine is used for machining reels of loose, insulated wire end ferrules in the range from 4 to 6 mm² (AWG 12 – 10) and crimping lengths from 10 to 12 mm. The LD-I crimping machine has an interface to communicate with the Rittal Wire Terminal fully automated wire processing machine and supports complete functional integration.
- Benefits
- Easy to operate
- Secure, fast processing of insulated wire end ferrules
- No set-up times required for wire end ferrules, thanks to fully automated 2-way magazine for 4 and 6 mm²
- Full integration in the Wire Terminal eliminates all manual steps in wire assembly
- Technical specifications
- Crimping range 4 - 6 mm² (AWG 12-10)
- Crimping length at 4 mm²: 10 mm (0.39 in.) or 12 mm (0.47 in.)
- Crimping length at 6 mm²: 12 mm (0.47 in.)
- Insertion length 28 mm (1.10 in.) + crimping length
- Note
- The standard crimping form is trapezoid – others available on request
- Please talk to your Rittal sales consultant about a bespoke machine configuration.
- To fit Model No.
- 4051.024
- 4051.036
- Packs of
- 1 pc(s).
- Net weight
- 40 kg
- Gross weight
- 42 kg
- Customs tariff number
- 84633000
- EAN
- 4028177964426