Cable clip for C rail, combination rail

Article no.: DK 7078.000

For attaching cables to the C rail.

Article no.:
DK 7078.000
Design
for cable diameter 12 – 18 mm
Product description
For attaching cables to the C rail.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Plastic insert
Min. cable diameter
12 mm
Max. cable diameter
18 mm
Packs of
25 pc(s).
Net weight
0.875 kg
Gross weight
0.974 kg
PCF per pack (cradle-to-gate)
3.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73182900
EAN
4028177124110
ETIM 9
EC000454
ETIM 8
EC000127
ECLASS 8.0
23140202
Product description
DK Cable clamps, for cable diameter: Ø: 12 - 18 mm
Cable clamps 12 - 18 mm
For attaching cables to C rails. For cable diameter 12 - 18 mm.
Material: sheet steel, zinc-plated, passivated, with plastic insert.