- Article no.:
- IW 6141200
- Design
- Stationary
- Benefits
- Reliable protection of cable management
- Colour
- RAL 7035
- Supply includes
- Cross member
Vertical aluminium moulding, may be opened
Worktop attachment
- Load capacity (static)
- 25 kg
- Dimensions
- Width: 600 mm
Height: 946 mm
Depth: 660 mm
- Packs of
- 1 pc(s).
- Net weight
- 28.5 kg
- Gross weight
- 31.2 kg
- Customs tariff number
- 94039910
- EAN
- 4028177305762
- ETIM 9
- EC002534
- ECLASS 8.0
- 27182604
- Product description
-
IW Industrial workstation, pedestal, complete, WHD: 600x946x660 mm, for IW worktops