- Article no.:
- VX 5301243
- Benefits
- Easy to use
- Easy to close with snap fasteners
- Optimum access to all installed components
- Opening is only possible via internal locking elements, which requires free access via the doors, but significantly increases access security
- Individual side parts may be completely dismantled at any time without the need for tools
- Material
- Sheet steel
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- 2 side parts
Punched rail
6 Hinges
4 quick-release fasteners
Assembly parts
- Assembly instruction
- Access via the front and rear doors must be guaranteed
- To fit
- Enclosure type: VX IT
Height: = 2,200 mm
Depth: = 800 mm
- IP protection category to IEC 60 529
- IP 20
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Gross weight
- 25.6 kg
- PCF per pack (cradle-to-gate)
- 97.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- EAN
- 4028177955844
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101
- Product description
-
Side panel, divided vertically for VX IT, for enclosure height 2,200 mm, for enclosure depth 800 mm, sheet steel, powder coated, RAL 7035, IP degree of protection in accordance with IEC 60529: IP 20