- Article number:
- SZ 2373.000
- Material
- Sheet steel, zinc-plated
- Supply includes
- Assembly parts
- Installation options
- Enclosure lights in compact enclosures AE
- Door-operated switch in compact enclosures AE, TopConsole system TP
- Cable conduit holders 2593.000 and 2591.000 in AE compact enclosures
- Support rails for terminals in command panels and command panel housings with door
- Note
- Mounting screws are concealed when the door is closed. Existing holes for mounting blocks or hinges may be used with AE.
- To fit enclosure type
- AE
- TP
- Packs of
- 6 pc(s).
- Net weight
- 0.258 kg
- Gross weight
- 0.311 kg
- PCF per pack (cradle-to-gate)
- 1.2 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177022232
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Universal bracket, for AE, TP, command panel