- Article number:
- SZ 4127.210
- Design
- with toggle for swing frame, without connection cable
- Function principle
- The toggle is actuated via the tubular door frame of the sheet steel door, or in the case of glazed doors, via an adaptor included with the supply.
- Note
- For installation in VX IT only in conjunction with VX mounting bracket for door-operated switch
- Rated impulse withstand voltage, phase to phase
- 6000 V AC
- Rated insulation voltage
- 400 V AC
- Installation options
- for TS enclosures with installed large swing frame
- for standard and courtesy light
- Electrical connection
- 240 V AC/6 A
125 V AC/8 A
24 V AC/6 A
24 V DC/6 A
- Rated operating voltage
- 400 V
- IP protection category to IEC 60 529
- IP 40
- Packs of
- 1 pc(s).
- Net weight
- 0.231 kg
- Gross weight
- 0.235 kg
- Customs tariff number
- 85365019
- EAN
- 4028177581326
- ETIM 9
- EC002626
- ETIM 8
- EC002626
- ECLASS 8.0
- 27189266
- Product description
-
SZ Door-operated switch, with toggle, without connection cable, UL