Support rail, locatable for TS, CM, PC, TP

Article no.: TS 8612200

To accommodate mounting plate, small, if due to mounting plate infill or similar equipment, vertical no punched sections or other assemblies can be mounted in the depth.

Article no.:
TS 8612200
Product description
Suitable for: Internal mounting behind the mounting compartment, small, of the PC enclosure, mounting on the vertical TS enclosure section, mounting in CM and TP on the interior installation rail. Integral 25 mm pitch pattern of holes to accommodate: Mounting plate, small, PS punched section without mounting flange via support brackets PS as a second mounting level, if due to an installed mounting plate infill and cable duct, vertical no punched sections or other assemblies can be mounted in the depth.
Material
Sheet steel, 2.0 mm
Surface finish
Zinc-plated
Supply includes
Assembly parts
Load capacity (static)
15 kg
Packs of
1 set(s)
Net weight
0.85 kg
Gross weight
0.926 kg
Customs tariff number
73269098
EAN
4028177370593
ECLASS 8.0
27189261