- Article number:
- TS 8613.160
- Product description
- Mounted between between the front and rear 482.6 mm (19") adaptor section or 482.6 mm (19") adaptor piece.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TS 8
Depth: = 600 mm
- Installation dimensions
- Installation depth for components: 482.6 mm
Installation width for components: 19"
- Packs of
- 10 pc(s).
- Net weight
- 4.29 kg
- Gross weight
- 4.485 kg
- Customs tariff number
- 73269098
- EAN
- 4028177212237
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Slide rail for TS adaptor section, two-sided mounting, for D: 600 mm