Modular data centres

Saving time and costs

The entire IT infrastructure from a single source. The RiMatrix Data Center is a preconfigured complete solution for a cooling capacitiy up to 400 kW per module.

Outdoor data centre

IT infrastructure. Everywhere.

By using pre-defined container modules, Rittal makes it possible to create highly flexible data centre solutions that can be scaled up as and when necessary. They are ideal for outdoor siting if, for example, there is no suitable space available inside the building.

Security rooms

End-to-end protection from data leaks

Our modular security rooms provide optimum protection against fire, water, dust and other physical risks. Choose maximum security for your data centre.

Hyperscaler

Open-source hardware for the data centre

OCP is a standardised IT platform with an open-source licence. Its benefits include considerably improved energy efficiency and enhanced scalability. Discover OCP ORV3 from Rittal – currently the only rack in the world that is 100% compliant with the OCP standard.

We empower IT

Modular data centres from a single source

IT infrastructure for a cooling capacity up to 400 kW per module

Digitalisation is the key to success for the economy and wider society – and digitalisation depends on secure, scalable and flexible data centres that can adapt to rapidly changing requirements. The RiMatrix Data Center gives you a preconfigured complete OT solution for a cooling capacity up to 400 kW per module – one that is always tailored precisely to your needs. What’s more, Rittal is always there to assist. From planning to after-sales service – We empower IT.

Scalable cooling capacity by kW

Cooling capacity

20 – 40 kW

Cooling capacity from 20 kW to 40 kW

  • Ideal for small server rooms and edge applications with 4 to 12 racks
  • Efficient cooling thanks to flexible air/air or air/water heat exchanger and optional aisle containment
  • Maximum performance density, with up to 53 kW per rack
  • Optimised monitoring, security and flexibility, thanks to an all-in-one OT solution

40 – 100 kW

Cooling capacity from 40 kW to 100 kW

  • Ideal for medium-sized server rooms and larger edge applications with 10 to 20 racks
  • Efficient cooling thanks to flexible air/air or air/water heat exchanger and optional aisle containment
  • Maximum performance density, with up to 53 kW per rack
  • Optimised monitoring, security and flexibility, thanks to an all-in-one OT solution

100 – 200 kW

Cooling capacity from 100 kW to 200 kW

  • Ideal as a self-contained POD solution in data centres or for medium-sized server rooms with 10 to 40 racks
  • Efficient cooling thanks to flexible air/air or air/water heat exchanger and optional aisle containment
  • Maximum performance density, with up to 53 kW per rack
  • Optimised monitoring, security and flexibility, thanks to an all-in-one OT solution

200 – 400 kW

Cooling capacity from 200 kW to 400 kW

  • Ideal as a self-contained POD solution in data centres or for large server rooms with 10 to 40 racks
  • Efficient cooling thanks to flexible air/air or air/water heat exchanger and optional aisle containment
  • Maximum performance density, with up to 53 kW per rack
  • Optimised monitoring, security and flexibility, thanks to an all-in-one OT solution

Cooling capacity too high?

When large data centres are out of the question, micro data centres offer an ideal alternative. The modular RiMatrix Micro Data Centers from Rittal are available for a cooling capacity up to 53 kW. They can be used for edge computing applications, among other things. The benefit is that data can be processed and utilised more quickly.

Customised solutions for your business

Use cases

You don’t let just anybody build you a server room – you get in touch with Rittal.

Peter Marszelewski
Head of IT at Ralf Bohle GmbH

Special circumstances require special solutions

Housing solutions

Always playing it safe

IT applications in the security room

When it comes to critical infrastructure, such as in healthcare and public sector applications, keeping sensitive data safe is particularly important. That makes a secure IT infrastructure an essential requirement.

Your benefits:

  • Fully comprehensive, system-tested protection of the IT infrastructure
  • Flexibility for various security requirements (Basic Protection room and High Availability room)
  • Scalable and modular solutions for various room sizes with no limitations on footprint
  • Efficient space utilisation thanks to POD concept

Suitable for all weathers

IT applications outdoors

Whether in the transportation, traffic or telecommunications sector, outdoor data centres need special protection. Data centre containers from Rittal are both robust and weather resistant – and offer the ideal solution for rapid expansion when data volumes are growing.

Your benefits:

  • Modular configuration and scalable container size
  • Rapid availability
  • Easy to install
  • Up to 30 percent energy saving with our Blue e+ Outdoor Container

Perfectly coordinated systems for scaling

Your advantage in scaling

References

Ralf Bohle GmbH

New IT infrastructure at tyre manufacturing company

At Ralf Bohle, there’s no chance of flames taking hold in the server room. The manufacturer of Schwalbe bicycle tyres has made safety and security a priority and opted for IT infrastructure from Rittal.

Contact

Do you have any questions about the RiMatrix Data Center? Please don’t hesitate to contact us.
We will be happy to answer any questions you may have about our system solution.