- Article number:
- AX 1485.400
- Product description
- The wall mounting brackets are easily secured from the outside while retaining the UL.
- Material
- Fibreglass-reinforced polyamide
- Colour
- RAL 7035
- Supply includes
- Assembly parts for mounting on the enclosure
- To fit
- Enclosure type: AX plastic
- Packs of
- 4 pc(s).
- Net weight
- 0.16 kg
- Gross weight
- 0.22 kg
- Customs tariff number
- 83024900
- EAN
- 4028177951457
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
AX Plastic wall mounting bracket, for AX plastic, RAL 7035