Slide rail for swing frames

Article number: SR 1962200

To support heavy slide-in 482.6 mm (19") electronic equipment in the swing frame.

Article number:
SR 1962200
Product description
To support heavy slide-in 482.6 mm (19") electronic equipment in the swing frame.
Material
Sheet steel
Surface finish
Zinc-plated
For slide-in equipment with installation depth
< 190 mm
Packs of
10 pc(s).
Net weight
1.6 kg
Gross weight
1.663 kg
PCF per pack (cradle-to-gate)
6.3 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177013117
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
SR Slide rails, for equipment with max. depth < 190 mm