- Article number:
- SZ 2334000
- Product description
- Serrated contact washers facilitate secure PE conductor connection.
- Benefits
- If fitted professionally, a conductive connection is created between the contact washer and the metal
- Saves time by eliminating the manual removal of paint
- Surface finish
- Zinc-plated
- For threads
- M6
- Packs of
- 100 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.08 kg
- Customs tariff number
- 73182200
- EAN
- 4028177021495
- ETIM 9
- EC000098
- ETIM 8
- EC000098
- ECLASS 8.0
- 23090101
- Product description
- SZ Contact washer, size: M6