Handle set

Article number: SZ 2389000

For vertical and horizontal mounting on all surfaces.

Article number:
SZ 2389000
Product description
For vertical and horizontal mounting on all surfaces.
Material
Handle tube: Aluminium
Tube holder: Die-cast zinc
Surface finish
Handle tube: Natural anodised
Colour
Tube holder: RAL 7035
Supply includes
2 handle tubes
4 tube holders
Length
420 mm
Packs of
1 pc(s).
Net weight
1.34 kg
Gross weight
1.54 kg
Customs tariff number
83024110
EAN
4028177340138
ETIM 9
EC002626
ETIM 8
EC002626
ECLASS 8.0
27189266
Product description
SZ Handle set
Documentation
Instructions