Assembly tool for HD cable glands

Article number: HD 2410290

For attaching HD cable glands in an internal thread or using lock nuts. This can be achieved either from the inside or from the outside using an Allen key.

Article number:
HD 2410290
Product description
For attaching HD cable glands in an internal thread or using lock nuts. This can be achieved either from the inside or from the outside using an Allen key.
Supply includes
Adaptor for M12 – M25 sizes
Packs of
1 pc(s).
Net weight
0.03 kg
Gross weight
0.032 kg
Customs tariff number
73181900
EAN
4028177552210
ETIM 9
EC000441
ETIM 8
EC000441
ECLASS 8.0
27149109
Product description
HD Assembly tool, for HD cablegland
Documentation
Info sheet
Data sheets
Technical system catalogue