Primer/paint

Article number: SZ 2440.735

Primer/paint for touching up and repairing powder-coated and wet-painted surfaces, air-drying.

Article number:
SZ 2440.735
Product description
For touching up and repairing powder-coated and wet-painted surfaces, air-drying.
Colour
RAL 7035
Contents
150 ml
Delivery form
Spray can
Packs of
1 pc(s).
Net weight
0.176 kg
Gross weight
0.196 kg
Customs tariff number
32082090
EAN
4028177185265
ETIM 9
EC001899
ETIM 8
EC001899
ECLASS 8.0
27409253
Product description
SZ Paint
Data sheets
Safety data sheet