- Article no.:
 
- SZ 2466000
 
- Design
 
- A 
 
- Material
 
- Die-cast zinc 
 
- Length
 
- 27 mm 
 
- Installation in handle system
 
- Comfort handle AX 
 
- Mini-comfort handle AX 
 
- Ergoform-S handle Standard 
 
- Ergoform-S handle Standard for KS plastic enclosures 
 
- Lock
 
- Lock insert: 3 mm double-bit 
 
- To fit enclosure type
 
- KX E-Box 
 
- AX 
 
- AX IT 
 
- Operating housings AX 
 
- AX plastic 
 
- EB 
 
- BG 
 
- AE 
 
- TE 
 
- TP desk section and console 
 
- TP pedestals 
 
- One-piece console TP - Console cover 
 
- One-piece console TP - Console door 
 
- TP universal console 
 
- CX one-piece console 
 
- Console CX 
 
- CX desk unit 
 
- CX pedestal 
 
- Packs of
 
- 1 pc(s). 
 
- Net weight
 
- 0.018 kg
 
- Gross weight
 
- 0.019 kg
 
- Customs tariff number
 
- 83016000 
 
- EAN
 
- 4028177023888 
 
- ETIM 9
 
- EC000743 
 
- ETIM 8
 
- EC000743 
 
- ECLASS 8.0
 
- 27409218 
 
- Product description
 
- 
SZ Lock insert, version A, Die-cast zinc, 3 mm double-bit, L: 27 mm