- Article number:
- SZ 2480000
- Design
- For reduction from 24 to 10 poles
- Product description
- For using connectors with varying numbers of poles.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Seal and assembly parts
- Packs of
- 5 pc(s).
- Net weight
- 0.445 kg
- Gross weight
- 0.496 kg
- PCF per pack (cradle-to-gate)
- 1.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177024694
- ETIM 9
- EC002309
- ETIM 8
- EC002309
- ECLASS 8.0
- 27440201
- Product description
-
SZ Adaptor for connector cut-outs, for reduction from 24 to 10 pole