- Article number:
- SZ 2500450
- Design
- Through-wiring, 2-pole (with socket and connector)
- Product description
- For time-saving and simple installation of the LED system light.
- Colour
- Orange
- Cross-section
- 1.5 mm²
- Length
- 1,000 mm
- Dimensions
- Length: 1,000 mm
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Packs of
- 5 pc(s).
- Net weight
- 0.35 kg
- Gross weight
- 0.46 kg
- Customs tariff number
- 85444290
- EAN
- 4028177809147
- ETIM 9
- EC001576
- ETIM 8
- EC001576
- ECLASS 8.0
- 27060402
- Product description
- SZ Connection cable, for through-wiring, 2-pole, 100-240 V, L: 1000 mm