- Article number:
- SZ 2500520
- Design
- Infeed, 2-pole (with socket, without connector)
- Product description
- For time-saving and simple installation of the LED system light.
- Colour
- Orange
- Length
- 3,000 mm
- Standards
- Power supply cords: AVLV2
- Mains connector: ECBT2
- Dimensions
- Length: 3,000 mm
- Rated operating voltage
- 100 V - 240 V, 1~, 60 Hz
- Packs of
- 1 pc(s).
- Net weight
- 0.26 kg
- Gross weight
- 0.267 kg
- Customs tariff number
- 85444290
- EAN
- 4028177921207
- ETIM 9
- EC002567
- ETIM 8
- EC000458
- ECLASS 8.0
- 27060402
- Product description
- SZ Connection cable, for power supply, 2-pole, 100-240 V, L: 3000 mm, UL