- Article no.:
- SZ 2500.620
- Design
- Jack, 2-pole
- Cross-section, nominal
- 1.5 mm²
- Dimensions
- Width: 15.6 mm
Height: 13.2 mm
Depth: 61.6 mm
- Connection of round conductors, single-wire
- 0.25 ‐ 1.5 mm²
- Connection of round conductors, single-wire AWG
- AWG 16 ‐ AWG 22
- Connection of round conductors, multi-wire
- 0.25 ‐ 1 mm²
- Connection of round conductors, multi-wire
- AWG 18 ‐ AWG 22
- Rated operating voltage
- 100 V - 240 V
- Packs of
- 5 pc(s).
- Net weight
- 0.05 kg
- Gross weight
- 0.067 kg
- Customs tariff number
- 85369095
- EAN
- 4028177918757
- ETIM 9
- EC002567
- ETIM 8
- EC000458
- ECLASS 8.0
- 27440314
- Product description
-
SZ Jack, for power supply and through-wiring, 2-pole, 100-240 V, Connection accessories for self-assembly