- Article no.:
- SZ 2565050
- Product description
- For configuring a reliable earthing connection with perfect contact.
- Benefits
- With ring terminals in M6 and M8 to match the earthing screws
- Length-optimised and ready to install
- Cross-section
- 10 mm²
- Connection
- M6 – M6
- Installation options
- KX connection options: Door/cover M6, enclosure M6, mounting plate M6
- Note
- Please observe the assembly instructions or PE conductor brochure for the relevant enclosure or case system.
- Dimensions
- Length: 350 mm
- Packs of
- 5 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.207 kg
- Customs tariff number
- 85444290
- EAN
- 4028177950177
- ETIM 9
- EC002809
- ETIM 8
- EC002809
- ECLASS 8.0
- 27062302
- Product description
-
SZ Earth strap, L: 350 mm, Connection: M6-M6, cross-section 10 mm²