- Article number:
- FT 2792000
- Product description
- null
- Material
- Frame: Aluminium, natural anodised.
Glass panel: Smoked acrylic
- Supply includes
- Lock insert no. 3524 E
- To fit Model No.
- 2742.010
- 2742.000
- To fit
- Enclosure type: Operating panel
AX
AE
Width: = 377 mm
Height: = 377 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.086 kg
- Gross weight
- 2.286 kg
- Customs tariff number
- 76101000
- EAN
- 4028177032415
- ETIM 9
- EC002527
- ETIM 8
- EC002527
- ECLASS 8.0
- 27182204
- Product description
-
FT viewing window, for operating panel 2742.010, 2742.000, aluminium