Viewing window Stainless steel

Article no.: FT 2793560

To conceal display and operating instruments or cut-outs, and to protect against dirt and liquids as well as unauthorised access. Made from stainless steel 1.4301 (AISI 304).

Article no.:
FT 2793560
Product description
Fitted as standard with internal 130° hinges and all-round seal.
Material
Stainless steel 1.4301 (AISI 304)
Single-pane safety glass
Supply includes
Assembly parts
Protection category to IEC 60 529
IP 54
Note
Standard double-bit lock insert may be exchanged for lock inserts 27 mm, type A, and/or for lock system Ergoform-S (except H = 270 mm).
Dimensions
Width: 532 mm
Height: 600 mm
Depth: 38 mm
Visible area
Viewing window width: 408 mm
Viewing window height: 543 mm
Build depth for components (max.)
31 mm
Packs of
1 pc(s).
Net weight
6.175 kg
Gross weight
6.5 kg
Customs tariff number
76101000
EAN
4028177149656
ETIM 9
EC002527
ETIM 8
EC002527
ECLASS 8.0
27182204
Product description
FT Viewing window, WxHxD: 532x600x38 mm, stainless steel 1.4301
Documentation
Info sheet