Base/plinth, complete Sheet steel, for AE, universal consoles TP

Article number: SO 2807200

Trim panels at the front and rear with fitted corner pieces and side trim panels.

Article number:
SO 2807200
Product description
Trim panels at the front and rear with fitted corner pieces and side trim panels.
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7022
Supply includes
4 corner pieces
2 trim panels front/rear
2 trim panels, side
Assembly parts for mounting on the enclosure
2 trim panels front/rear
2 trim panels, side, x 100 mm
Dimensions
Height: 100 mm
Depth: 450 mm
To fit
Enclosure type: TP universal console
Width: = 600 mm
Depth: = 500 mm
Packs of
1 pc(s).
Net weight
5.98 kg
Gross weight
6.14 kg
Customs tariff number
94039910
EAN
4028177032651
ETIM 9
EC000721
ETIM 8
EC000721
ECLASS 8.0
27182003
Product description
PS Base/plinth, complete, for TP universal console, for WD: 600x500 mm, H: 100 mm, Sheet steel
Documentation
Info sheet
Data sheets
Technical details