- Article no.:
- SK 3201990
- Product description
- For professional laying of water connections and regulation of volumetric flow. The pressure hoses may be cut to length individually, depending on the application.
- Material
- Water-carrying parts EPDM/brass
- Supply includes
- Hose for water return
Hose for water inlet including regulator valve for regulating the volumetric flow (setting range 3 to 12 l/min)
Assembly parts
- Length
- 3,600 mm
- Water connections
- G ⅜" internal thread
- To fit Model No.
- 3209.XX0
- 3210.XX0
- 3216.480
- 3363.XX0
- 3364.XX0
- 3373.XX0
- 3374.XX0
- 3375.XX0
- Dimensions
- Length: 3,600 mm
- Permissible operating pressure (p. max.)
- 1: 10 bar
- Packs of
- 1 pc(s).
- Net weight
- 4 kg
- Gross weight
- 4.58 kg
- Customs tariff number
- 85444290
- EAN
- 4028177709270
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
-
SK Connection set, for air/water heat exchanger, G 3/8" internal thread, Length: 3600 mm