Air-water heat exchangers wall-mounted

Article number: SK 3214.100

Output classes 375 – 5,000 W. For use in tough environments. Convenient mounting options and flexible water connection options. External mounting or full internal mounting possible.

Order no.: 3201.990

Connection set for air-water heat exchangers

Article number:
SK 3214.100
Design
wall-mounted
Water-carrying parts, copper/brass (Cu/CuZn)
Product description
For use in harsh environments and temperature ranges up to +70 °C. User-friendly assembly plus flexible water connection options. External mounting or full internal mounting are supported.
Colour
RAL 7035
Supply includes
Fully wired ready for connection
Drilling template
Sealing and assembly parts
Total cooling output
L 35 W 10 at 200 l/h: 0.6 kW
L 35 W 10 at 400 l/h: 0.7 kW
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Power consumption Pel
At 50 Hz: 36 W
At 60 Hz: 37 W
Rated current max.
At 50 Hz: 0.17 A
At 60 Hz: 0.18 A
Permissible operating pressure (p. max.)
1 ‐ 10 bar
Duty cycle
100 %
Cooling medium
Water (see Internet for specifications)
Water inlet temperature
1 °C...30 °C
Water connections
⅜" connector sleeve
Temperature control
Thermostat-controlled magnetic valve
Temperature monitoring
Internal thermostat, with change-over contact, switching load 16 A, setting range +20 °C ... +60 °C (factory setting +35 °C)
Operating temperature range
1 °C...70 °C
Note
Integral non-return valve for version with e-Comfort controller
Dimensions
Width: 200 mm
Height: 500 mm
Depth: 100 mm
Pre-fuse
Miniature circuit-breaker/fuse: 2 A
Setting range
20 °C...55 °C
Protection category to IEC 60 529
IP 55
Protection category NEMA
UL Type 1
Packs of
1 pc(s).
Net weight
6.228 kg
Gross weight
6.556 kg
Customs tariff number
84158300
EAN
4028177232853
ETIM 9
EC002515
ETIM 8
EC002515
ECLASS 8.0
27180712
Product description
SK Air/water heat exchanger, wall-mounted, 0.6 kW, 230 V, 1~, 50/60 Hz, Water-carrying parts: copper/brass , WHD: 200 x 500 x 100 mm
Approvals
CSA
UR + C-UR (recognized)
Documentation
Further information
Instructions
Safety instructions
Data sheets
Technical details
Wall-mounted air/water heat exchanger
For use in tough environments. Flexible water
connection options.
Total cooling output:
L35 W10, 200l/h: 0.6 kW
L35 W10, 400l/h: 0.7 kW
Rated operating voltage: 230 V, 50/60 Hz
Refrigerant: Water (see specifications)
Water-carrying parts: Cu/CuZn
Dimensions [W x H x D]: 200 x 500 x 100 mm
Ambient temperature range: 1°C to 70°C
Setting range: 20°C to 55°C
Water inlet temperature range: 1°C to 30°C
Temperature control and monitoring:
Thermostat-controlled magnetic valve
Type of connection: Plug-in terminal strip
Protection category to IEC 60 529: IP55
Weight: 7 kg
Colour: RAL 7035