- Article number:
- SV 3453500
- Product description
- For connecting round conductors and laminated copper bars.
- Material
- Sheet steel
- Surface finish
- Zinc-plated, passivated
- Clamping area for laminated copper bars (W x H)
- 16.5 x 15 mm
- Note
- Wire end ferrules should be used with fine wire conductors
- Connection of round conductors
- 35 ‐ 70 mm²
- For bar thickness
- 5 mm
- Packs of
- 15 pc(s).
- Net weight
- 1.515 kg
- Gross weight
- 1.62 kg
- PCF per pack (cradle-to-gate)
- 6.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 85369010
- EAN
- 4028177042704
- ETIM 9
- EC000001
- ETIM 8
- EC000001
- ECLASS 8.0
- 27141146
- Product description
- SV Conductor connection clamp, 35-70 mm², clamping area WH: 16,5x15 mm, for bar thickness 5 mm
- Documentation
- Safety instructions
SV conductor connection clamps
for E-CU busbars and Rittal PLS.
For bar thickness: 5 mm
Connection of round conductors: 35 - 70 mm2
Wire end ferrules should be used with
fine wire conductors.
Clamping area: for laminated copper
bars 16.5 x 15 mm
Tightening torque
Conductor connection clamp: 10-12 Nm
Material: sheet steel, zinc-plated, passivated
for E-CU busbars and Rittal PLS.
For bar thickness: 5 mm
Connection of round conductors: 35 - 70 mm2
Wire end ferrules should be used with
fine wire conductors.
Clamping area: for laminated copper
bars 16.5 x 15 mm
Tightening torque
Conductor connection clamp: 10-12 Nm
Material: sheet steel, zinc-plated, passivated