- Article number:
- HD 4000250
- Design
- with base attachment
- Benefits
- Minimises cleaning time thanks to fully covered, permanently sealed threads
- Compensation of floor inclines up to an angle of 10° thanks to flexible base
- Baying can even be achieved on sloping floors, thanks to a large levelling range
- Certification to 3-A Sanitary Standards
- Material
- Stainless steel 1.4301 (AISI 304)
- Supply includes
- Assembly parts and seals
- Load capacity
- Max. 7000 N static per levelling foot
- Dimensions
- Thread: M12
- To fit
- Enclosure type: HD compact enclosure
VX
VX SE
TS
- Levelling range
- 122 ‐ 175 mm
- Packs of
- 4 pc(s).
- Net weight
- 2.4 kg
- Gross weight
- 2.5 kg
- Customs tariff number
- 73181900
- EAN
- 4028177707658
- ETIM 9
- EC002622
- ETIM 8
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
HD Levelling foot, with base mount, Stainless steel 1.4301