- Article number:
- AS 4053300
- Product description
- Ergonomic, adaptable bit holder with handle.
- Benefits
- Extra-strong magnet for optimum retention force
- Precise concentricity
- Handle for anti-roll protection
- Technical specifications
- Tool adaptation C 6.3 (¼")
- Tool adaptation E 6.3 (¼")
- Material
- Handle core: Hard plastic
Handle body: Elastic, highly flexible plastic
- Colour
- Handle: Anthracite and Rittal Power Pink
- Blade dia.
- 6.3 mm
- Blade length
- 100 mm
- Handle dia.
- 33 mm
- Handle length
- 101 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.105 kg
- Customs tariff number
- 73269098
- EAN
- 4028177807532
- ETIM 9
- EC002118
- ETIM 8
- EC002118
- ECLASS 8.0
- 21040411
- Product description
-
Bit holder with handle, magnetic