Female dies

Article number: AS 4055770

The female dies should be used in combination with the respective male die. This allows round holes to be punched in busbars.

Article number:
AS 4055770
Product description
The female dies should be used in combination with the respective male die. This allows round holes to be punched in busbars.
Diameter
6.6 mm
Material thickness (max.)
10 mm
Packs of
1 pc(s).
Net weight
0.288 kg
Gross weight
0.328 kg
Customs tariff number
82073010
EAN
4028177920774
ETIM 9
EC003458
ETIM 8
EC003458
ECLASS 8.0
21049240
Product description
Female die for punching busbars