Female dies

Article number: AS 4055777

The female dies should be used in combination with the respective male die. This allows round holes to be punched in busbars.

Article number:
AS 4055777
Product description
The female dies should be used in combination with the respective male die. This allows round holes to be punched in busbars.
Diameter
17.5 mm
Material thickness (max.)
12 mm
Packs of
1 pc(s).
Net weight
0.25 kg
Gross weight
0.29 kg
Customs tariff number
82073010
EAN
4028177920705
ETIM 9
EC003458
ETIM 8
EC003458
ECLASS 8.0
21049240
Product description
Female die for punching busbars