Female dies

Article number: AS 4055780

The female dies should be used in combination with the respective male die. This allows round holes to be punched in busbars.

Article number:
AS 4055780
Product description
The female dies should be used in combination with the respective male die. This allows round holes to be punched in busbars.
Diameter
21.5 mm
Material thickness (max.)
12 mm
Packs of
1 pc(s).
Net weight
0.231 kg
Gross weight
0.272 kg
Customs tariff number
82073010
EAN
4028177920675
ETIM 9
EC003458
ETIM 8
EC003458
ECLASS 8.0
21049240
Product description
Female die for punching busbars