- Article no.:
- DK 5502225
- Product description
- For horizontal management of the patch cables with 5 cable routing bars. Opening the individual cable routing bars allows user-friendly modification and extension of the cabling.
- Material
- Panel: Sheet steel, spray finished
Cable routing bars: Plastic
- Depth of bars
- 100 mm
- Number bars per U
- 5
- Dimensions
- Width: 482.6 mm
- Units
- 1 U
- Packs of
- 1 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.632 kg
- PCF per pack (cradle-to-gate)
- 2.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024200
- EAN
- 4028177679337
- ETIM 9
- EC002624
- ECLASS 8.0
- 27189265
- Product description
-
DK Cable management panel, 1 U, with cable routing bars