- Article number:
- CP 6218100
- Product description
- Attachment to the connection components with 4 self-tapping screws in the screw channel. May be cut to any required length, no thread-tapping required. Closed cable duct with a large cross-section.
- Material
- Support section: Extruded aluminium section
- Colour
- Support section: RAL 7035
- Supply includes
- Support section
- Length
- 1,000 mm
- Dimensions
- Width: 90 mm
Height: 160 mm
Length: 1,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 10.178 kg
- Gross weight
- 10.82 kg
- Customs tariff number
- 76042100
- EAN
- 4028177683815
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Support section CP 180, solid, L: 1000 mm