- Article number:
- CP 6501110
- Material
- Die-cast zinc
- Surface finish
- Textured paint
- Colour
- RAL 7024
- Rifid y/n
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 0.56 kg
- Gross weight
- 0.68 kg
- Customs tariff number
- 83024900
- EAN
- 4028177263314
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
- CP Wall/base mounting bracket CP 40, for support arm connection 90 x 71 mm, steel
- Declarations
- Manufacturer's declaration
- Documentation
- Instructions