- Article number:
- TP 6730340
- Product description
- For easy mounting on pre-fitted assembly screws.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Installation options
- Console and desk unit on the interior installation system rails
- Punched sections with mounting flanges or support strips fitted to the side of the pedestal in the depth
- Other enclosures mounted on rails with 25 mm pitch pattern punchings
- Note
- Bayable by screw-fastening at the sides
- Maximum installation width for partial mounting plates = console width minus 100 mm
- For TP, the rail for interior installation TP is additionally required
- Dimensions
- Width: 700 mm
Height: 437 mm
- To fit enclosure type
- TP
- TS
- VX SE
- CX
- To fit
- Enclosure type: TP
TS
VX SE
CX
- Packs of
- 1 pc(s).
- Net weight
- 6.455 kg
- Gross weight
- 6.795 kg
- PCF per pack (cradle-to-gate)
- 25.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177559417
- ETIM 9
- EC000213
- ECLASS 8.0
- 27180504
- Product description
-
TP partial mounting plates, locatable into rails, for TS, SE, TP, CX, WH: 700x437 mm