Cable clip for C rail, combination rail

Article number: DK 7097000

For attaching cables to the C rail.

Article number:
DK 7097000
Design
for cable diameter 18 – 22 mm
Product description
For attaching cables to the C rail.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Plastic insert
Min. cable diameter
18 mm
Max. cable diameter
22 mm
Packs of
25 pc(s).
Net weight
0.975 kg
Gross weight
1 kg
PCF per pack (cradle-to-gate)
3.9 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73182900
EAN
4028177124523
ETIM 9
EC000454
ETIM 8
EC000127
ECLASS 8.0
23140202
Product description
DK Cable clamps, for cable diameter: Ø: 18 - 22 mm
Cable clamps 18 - 22 mm
For attaching cables to C rails. For cable diameter 18-22 mm.
Material: sheet steel, zinc-plated, passivated, with plastic insert.