- Article number:
- TS 8612960
- Product description
- For heavy installed equipment such as base isolators or transformers.
- Material
- Steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Installation options
- On the inner mounting level of the VX enclosure section
- In VX SE on the inner mounting level, on the enclosure section in conjunction with adaptor rail VX
- To fit
- Enclosure type: VX
TS
VX SE
Width: = 600 mm
- Packs of
- 2 pc(s).
- Net weight
- 7.382 kg
- Gross weight
- 7.77 kg
- PCF per pack (cradle-to-gate)
- 28.54 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177522862
- ETIM 9
- EC001285
- ECLASS 8.0
- 27189234
- Product description
-
TS Support rail 65 x 42 mm, for TS, SE, for W: 600 mm