- Article number:
- VX 8617700
- Product description
- For variable, individual interior installation of the enclosure frame on the inner mounting level.
- Benefits
- May also be used in conjunction with other punched sections
- Prepared at the rear to accommodate cable ties for optimum cable routing inside the enclosure
- Simply insert into the system punchings, even with the mounting panel in its rearmost position
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Installation options
- In VX on the inner mounting level, on the VX enclosure section
- In VX SE, on the enclosure section in conjunction with VX adaptor rail
- null
- Note
- In enclosures with a mounting plate, 2 punched rails are already included with the supply.
- To fit
- Enclosure type: VX
VX SE
Width/depth: 400 mm
- Packs of
- 4 pc(s).
- Net weight
- 1.428 kg
- Gross weight
- 1.524 kg
- PCF per pack (cradle-to-gate)
- 6.08
- Customs tariff number
- 73269098
- EAN
- 4028177921702
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
-
VX Punched rail 18 x 38 mm, for W/D: 400 mm